Knowledge Search
Download document () of 20
We make what matters work*

651S

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
651S
UPC
784564206510
Product Length/Depth
1.59 in
Product Height
1.25 in
Product Width
1.2 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
3/4"
Thread
Threadless
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.