Knowledge Search
Download document () of 20
We make what matters work*

653

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
653
UPC
784564106537
Product Length/Depth
1.56 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.43 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
1-1/4"
Thread
Threadless
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.