Knowledge Search
Download document () of 20
We make what matters work*

654RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
654RT
UPC
784564004406
Product Length/Depth
4.05 in
Product Height
1.28 in
Product Width
2.57 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Insulator
Non-insulated
Trade size
1-1/2"
Thread
Threadless
Material
Steel
Special features
Raintight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.