Knowledge Search
Download document () of 20
We make what matters work*

658GREEN

Eaton Crouse-Hinds series EMT compression connector, Green, EMT, Straight, Non-insulated, Steel, Threadless, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
658GREEN
UPC
662277091619
Product Length/Depth
3.69 in
Product Height
5 in
Product Width
5 in
Product Weight
3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
3-1/2"
Color
Green
Thread
Threadless
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.