Knowledge Search
Download document () of 20
We make what matters work*

65W34

Eaton Arrow Hart watertight locking receptacle, #18-10 AWG, 15A, Industrial, 277V, Back wiring, Yellow, Single, Watertight, L7-15, Two-pole, Three-wire, grounding, Thermoplastic, glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart watertight locking receptacle
Catalog Number
65W34
UPC
040893687599
Product Length/Depth
6.75 in
Product Height
4 in
Product Width
4.25 in
Product Weight
0.77 lb
Compliances
Federal Specifications Classification W-C375
Certifications
cULus Listed
UL Listed
CSA certified

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L7-15
Number of poles
Two-pole
Number of wires
3
Grounding
Receptacle type
Locking
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
277 V

Environmental Specifications

Environmental resistance
NEMA 12
NEMA 4X
NEMA 3R
IP66
NEMA 4
NEMA 3

Installation Specifications

Allowable wire size
#18-10 AWG Copper wire only
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated bronze

Product Specifications

Application
Industrial
Design type
Single receptacle
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Glass filled nylon
Material
Thermoplastic, glass filled nylon
Special features
Watertight
Type
Locking receptacle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español