Knowledge Search
Download document () of 20
We make what matters work*

65W34BK

Eaton Arrow Hart watertight locking receptacle, #18-10 AWG, 15A, Industrial, 277V, Back wiring, Black, Single, Watertight, L7-15, Two-pole, Three-wire, grounding, Thermoplastic, glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart watertight locking receptacle
Catalog Number
65W34BK
UPC
032664708602
Product Length/Depth
6.75 in
Product Height
4 in
Product Width
4.25 in
Product Weight
0.77 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L7-15
Number of poles
Two-pole
Number of wires
Grounding
3
Receptacle type
Locking
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
277 V

Environmental Specifications

Environmental resistance
IP66
NEMA 3
NEMA 4X
NEMA 12
NEMA 3R
NEMA 4

Installation Specifications

Allowable wire size
#18-10 AWG Copper wire only
Wiring method
Back

Material Specifications

Color
Black
Contact material
Nickel plated bronze

Product Specifications

Application
Industrial
Design type
Single receptacle
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Glass filled nylon
Material
Thermoplastic, glass filled nylon
Special features
Watertight
Type
Locking receptacle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español