Download document () of 20
We make what matters work*

66 TGV

Eaton B-Line series wireway tee fitting, Lay-in, Wireway tee fitting, NEMA 1, Galvanized steel, 6" X 6"

General specifications

Product Name
Eaton B-Line series wireway tee fitting
Catalog Number
66 TGV
UPC
782051006094
Product Length/Depth
14 in
Product Height
6 in
Product Width
6 in
Product Weight
6.657 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway tee fitting
Wiring method
Lay in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.