Knowledge Search
Download document () of 20
We make what matters work*

661RTQ

Eaton Crouse-Hinds series push-in raintight coupling, EMT, Zinc die cast, Raintight, no disassembly, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series push-in raintight coupling
Catalog Number
661RTQ
UPC
662276526587
Product Length/Depth
1.43 in
Product Height
1.43 in
Product Width
1.5 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Push-in
Trade size
3/4"
Material
Zinc die cast
Special features
Raintight, no disassembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.