Knowledge Search
Download document () of 20
We make what matters work*

661S

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc plated steel, Compression type, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
661S
UPC
784564206619
Product Length/Depth
1.75 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
3/4"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.