Knowledge Search
Download document () of 20
We make what matters work*

662DC

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc die cast, Compression type, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
662DC
UPC
784564004284
Product Length/Depth
6.22 in
Product Height
3.23 in
Product Width
3.43 in
Product Weight
0.22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
1"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.