Knowledge Search
Download document () of 20
We make what matters work*

662ORANGE

Eaton Crouse-Hinds series EMT compression coupling, Orange, EMT, Zinc plated steel, Compression type, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
662ORANGE
UPC
662277090865
Product Length/Depth
1.69 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
1"
Color
Orange
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.