Knowledge Search
Download document () of 20
We make what matters work*

663

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc plated steel, Compression type, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
663
UPC
784564106636
Product Length/Depth
2.25 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
1-1/4"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.