Knowledge Search
Download document () of 20
We make what matters work*

665DC

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc die cast, Compression type, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
665DC
UPC
784564004314
Product Length/Depth
6.48 in
Product Height
1.62 in
Product Width
4.95 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
2"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.