Knowledge Search
Download document () of 20
We make what matters work*

665WHITE

Eaton Crouse-Hinds series EMT compression coupling, White, EMT, Zinc plated steel, Compression type, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
665WHITE
UPC
662277092081
Product Length/Depth
2.25 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
0.92 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
2"
Color
White
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.