Knowledge Search
Download document () of 20
We make what matters work*

668

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc plated steel, Compression type, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
668
UPC
784564106681
Product Length/Depth
5.7 in
Product Height
6.5 in
Product Width
5 in
Product Weight
3.9 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
3-1/2"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.