Knowledge Search
Download document () of 20
We make what matters work*

668RED

Eaton Crouse-Hinds series EMT compression coupling, Red, EMT, Zinc plated steel, Compression type, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
668RED
UPC
662277090155
Product Length/Depth
4.69 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
3.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
3-1/2"
Color
Red
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.