Knowledge Search
Download document () of 20
We make what matters work*

6709N

Eaton Arrow Hart extra heavy-duty auto grip connector , #12-4 AWG, 50A, Industrial, 250V, Back wire, Gray and black, Brass, Nylon, 6-50R, Two-pole, three-wire, grounding, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip connector
Catalog Number
6709N
UPC
040893023441
Product Length/Depth
6.938 in
Product Height
3.375 in
Product Width
3.61 in
Product Weight
1.145 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Device type
Connector
Type
Connector
Amperage Rating
50 A
Voltage rating
250V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Nylon
Packaging type
Core pack
Color
Black
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
6-50R
Torque rating
30-35 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español