Knowledge Search
Download document () of 20
We make what matters work*

670FG

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Feraloy iron alloy, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
670FG
UPC
782274233956
Product Length/Depth
3 in
Product Height
1 in
Product Width
1.06 in
Product Weight
1.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.