Download document () of 20
We make what matters work*

68-BOX

Eaton arrow hart wallplate, Two gang, 2.15" diameter outlet receptacles, Surface mount, Silver, Steel

General specifications

Product Name
Eaton wallplate
Catalog Number
68-BOX
UPC
032664204906
Product Length/Depth
4.93 in
Product Height
2.75 in
Product Width
4.93 in
Product Weight
1.5 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed

Product specifications

Special features
Two gang, 2.15" diameter outlet receptacles
Type
Wallplate
Mounting method
Surface
Color
Chrome
Material
Steel
Quantity
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.