Knowledge Search
Download document () of 20
We make what matters work*

690S

Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 1/2"-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
690S
UPC
784564106902
Product Length/Depth
1.31 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (compression) to rigid (threaded)
Trade size
1/2"-1/2"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.