Knowledge Search
Download document () of 20
We make what matters work*

6D27Q

Fuse-link, LV, 6 A, AC 500 V, D2, gR, IEC, fast acting

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
6D27Q
UPC
051712837088
EAN
5027590486187
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
26.12 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
6 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DII
Fuse type
D27Q - Fast acting
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Accessory/spare part type
6GD27 Green screw cap gauge piece

Export product specification