Knowledge Search
Download document () of 20
We make what matters work*

6DSL-B2000

Eaton Bussmann series, Low voltage DSL type current limiting fuse, 2000A, 600V, 200 kA interrupt

General specifications

Product Name
Eaton Bussmann series CDC cable limiter
Catalog Number
6DSL-B2000
UPC
786670249610
Product Length/Depth
5.75 in
Product Height
2.88 in
Product Width
2.88 in
Product Weight
4 lb
Certifications
IEEE Std. C37.41

Electrical rating

Amperage Rating
2000 A
Interrupt rating
200 kAIC
Voltage rating
600 V

General information

Quantity
1
Special features
Cable limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.