Knowledge Search
Download document () of 20
We make what matters work*

6DSL-F5000

Eaton Bussmann series, Low voltage DSL type current limiting fuse, 5000A, 600V, 200 kA interrupt

General specifications

Product Name
Eaton Bussmann series CDC cable limiter
Catalog Number
6DSL-F5000
UPC
786670000600
Product Length/Depth
10.75 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
9.3 lb
Certifications
IEEE Std. C37.41

Electrical rating

Amperage Rating
5000 A
Interrupt rating
200 kAIC
Voltage rating
600 V

General information

Quantity
1
Special features
Cable limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.