Knowledge Search
Download document () of 20
We make what matters work*

6NHG0B

Fuse-link, LV, 6 A, AC 500 V, NH0, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
6NHG0B
EAN
5027590486422
Product Length/Depth
125 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
299.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
6 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH0
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors

Export product specification