Download document () of 20

7013114FUL-0013

Eaton, Alarms & signalling devices, Fulleon, Asserta Sounder, 115/230 VAC, Red housing, 110dB (AS/S/115-230/R/110 STANDARD)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7013114FUL-0013
EAN
4015081800711
Product Length/Depth
155 mm
Product Height
168 mm
Product Width
168 mm
Product Weight
1.6 kg
Certifications
Not Applicable

Product specifications

Number of tones
42
Color housing
Red
Material housing
Plastic
Sound output
110 dB
Nominal voltage
230 V
Type of current
AC
Electricity consumption
0.04 A
Alarm current
80 mA
Construction material
ABS/FR
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification