Download document () of 20

706REUR-00

Eaton 868.6625 MHz Double push lock, belt mounted, secondary tilt sensor ('man down') channel

General specifications

Product Name
Eaton hold up device (HUD) / panic alarm button
Catalog Number
706REUR-00
EAN
5060096851240
Product Length/Depth
27 mm
Product Height
165 mm
Product Width
44 mm
Product Weight
0.1 kg
Certifications
CE marking

Product specifications

Alarm outputs
Not applicable
Code length (bit)
16
Compliance
EN50131 grade 2
Current
Battery
Device type
Hold-up device
Enclosure Colour
Grey
Enclosure material
Plastic
Flush-mounted radio transmitter
No
Free space radio range
900 m
Internal aerial
Yes
Keyboard protection cover
No
LED indicator
1
Manual radio transmitter
Yes
Operating humidity - max
95 %
Modulation
FM
Number of commands
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Replacement battery code
1-345276
Rolling code system
No
Surface mounted radio transmitter
No
Transmission power
10
Typical battery life
60 monthly
Battery quantity
1
Degree of protection
IP Other
Mounting Method
Worn by user

Export product specification