Knowledge Search
Download document () of 20
We make what matters work*

707A

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Wall mount, 300 Vac, 100W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
707A
UPC
662276384958
Product Length/Depth
6.75 in
Product Height
11 in
Product Width
5.13 in
Product Weight
3.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Mounting Method
Wall
Lamp type
Incandescent
Wattage
100W
Lamp size - max
A-19
Box depth
2"
Base type
Medium
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Voltage rating
300 Vac
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.