Knowledge Search
Download document () of 20
We make what matters work*

70B-2A

Eaton Bussmann series 70 Series telecommunication fuse, Color code Orange, 125 Vac, 300 Vdc, 2 A, 1 kAIC at 300 Vdc, Non Indicating, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series 70 Series telecommunication fuse
Catalog Number
70B-2A
UPC
051712736084
EAN
5027590099493
Product Length/Depth
1.63 in
Product Height
2.5 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
2 A
Interrupt rating
1 kAIC at 300 Vdc
Voltage rating
125 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Color code orange

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.