Download document () of 20
We make what matters work*

710LMMT

Eaton Bussmann series high speed British standard fuse, Double barrel, 710A, 240 VAC/150 VDC (IEC), 250 VAC/150 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 150 VDC (IEC). 50 kA at 150 VDC (UL)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
710LMMT
UPC
051712837194
EAN
5027590055024
Product Length/Depth
82 mm
Product Height
39 mm
Product Width
91 mm
Product Weight
371 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
UL recognized
IEC 60269-4
CCC

Electrical data

Amperage Rating
710 A
Voltage rating
240 Vac, 150 Vdc
Rated voltage AC
240 V
Rated voltage DC
150 V
Interrupt rating
200 kA RMS Sym, 40 kA at 150 Vdc (IEC)
200 kA RMS Sym, 50 kA at 150 Vdc (UL)
Class
Class aR
Pre arc (I2T)
32000
Clearing (I2T)
200000
Watt losses
77 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
MC-250 Trip indicator kit (indicator + clips)
TI250 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification