Knowledge Search
Download document () of 20
We make what matters work*

715B-BOX

Eaton socket adapter, One socket to one socket with two 250W NEMA 1-15R outlets, 125V, Medium base, Brown, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton socket adapter
Catalog Number
715B-BOX
UPC
032664270109
Product Length/Depth
1.42 in
Product Height
3.03 in
Product Width
1.29 in
Product Weight
1 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
One socket to one socket with two 250W NEMA 1-15R outlets
Type
Socket adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
Brown
Wattage
660 W
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton