Knowledge Search
Download document () of 20
We make what matters work*

715DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Non-insulated, Zinc die cast, 3"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
715DC
UPC
784564003409
Product Length/Depth
3.26 in
Product Height
3.72 in
Product Width
3.72 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
Straight
Insulator
Non-insulated
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.