Knowledge Search
Download document () of 20
We make what matters work*

717B7

Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard, Medium base, 50/60 Hz, Glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling mount, 300 Vac, 150W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
Catalog Number
717B7
UPC
662276385740
Product Length/Depth
4.5 in
Product Height
9.88 in
Product Width
5.13 in
Product Weight
7.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Mounting Method
Ceiling
Lamp type
Incandescent
Wattage
150W
Lamp size - max
A-21
Base type
Medium
Globe material
Glass
Guard type
With cast guard
Guard material
Brass
Voltage rating
300 Vac
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.