Knowledge Search
Download document () of 20
We make what matters work*

718B-BOX

Eaton socket adapter, One socket to one socket with two 250W NEMA 1-15R outlets, Pull chain switch, 125V, Medium base, Brown, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton socket adapter
Catalog Number
718B-BOX
UPC
032664270604
Product Length/Depth
1.42 in
Product Height
3.26 in
Product Width
1.47 in
Product Weight
1 lb
Compliances
NAFTA
Certifications
cULus Listed
CSA Certified
NOM

Product specifications

Special features
One socket to one socket with two 250W NEMA 1-15R outlets, Pull chain switch
Type
Socket adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
Brown
Wattage
660 W
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español