Download document () of 20
We make what matters work*
To be discontinued

7251N

Eaton Arrow Hart safety grip straight blade plug, #10 AWG, 20A, Industrial, 120/208V, Back wire, Black and white, Brass, Nylon, 18-20P, Four-pole, four-wire, Screw, 0.38"-1.00", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart safety grip straight blade plug
Catalog Number
7251N
UPC
040893065656
Product Length/Depth
1.31 in
Product Height
4.19 in
Product Width
0.74 in
Product Weight
0.325 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
20A
Voltage rating
120/208 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Four-pole
Style type
Straight body
Cord range
0.38-1" in diameter
Material
Nylon
Packaging type
Core pack
Color
White
Black
Connection type
Screw
Allowable wire size
#10 AWG
NEMA configuration
18-20P
Torque rating
14-16 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Four-pole, four-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.