Download document () of 20
We make what matters work*

732-BOX

Eaton lampholder, Hook mounting, Weatherproof, Sign And Score Board, Attachon, #14-12 AWG, Medium base, Black, Outdoor, Phenolic, 250V, 660W 271809

General specifications

Product Name
Eaton lampholder
Catalog Number
732-BOX
UPC
032664271809
Product Length/Depth
1 in
Product Height
2 in
Product Width
1 in
Product Weight
0.006 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
UL Listed
NOM

Product specifications

Special features
Weatherproof, Sign And Score Board
Type
Attachon
Base type
Medium
Voltage rating
250 V
Wattage
660W
Color
Black
Mounting Method
Hook
Environmental conditions
Outdoor
Allowable wire size
#14-12 AWG
Material
Phenolic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.