Knowledge Search
Download document () of 20
We make what matters work*

735B-BOX

Eaton standard grade switch, Switch, 5A, 10A, Surface, 125/250V, Side wire, Brown, Polycarbonate, Single-pole

General specifications

Product Name
Eaton standard grade switch
Catalog Number
735B-BOX
UPC
032664272400
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.1 lb
Certifications
UL Listed
CSA Certified
cULus Listed

Product specifications

Type
Switch
Amperage Rating
5A, 10A
Voltage rating
125/250 V
Wiring method
Side wire
Mounting method
Surface
Circuit
Single-pole
Material
Polycarbonate
Color
Brown

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español