Knowledge Search
Download document () of 20
We make what matters work*

736

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Non-insulated, Malleable iron, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
736
UPC
784564107367
Product Length/Depth
2.13 in
Product Height
0.88 in
Product Width
0.5 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Clamp
Material
Malleable iron
Connector type
90° angle
Insulator
Non-insulated
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.