Knowledge Search
Download document () of 20
We make what matters work*

736V-BOX

Eaton residential grade duplex receptacle, #14-12 AWG, 15A, Residential, Flush, 125V, Side wire, Ivory, Brass, Thermoplastic, 1-15R, Duplex, Screw, Thermoplastic, ED Box

General specifications

Product Name
Eaton residential grade duplex receptacle
Catalog Number
736V-BOX
UPC
032664750670
Product Length/Depth
1.31 in
Product Height
4.19 in
Product Width
0.74 in
Product Weight
0.12 lb
Certifications
cULus Listed
Federal Specification Classification 6221 02

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Application
Residential
Device grade
Standard grade
Wiring method
Side wire
Number of wires
2
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Thermoplastic
Packaging type
ED Box
Color
Ivory
Connection type
Screw
Allowable wire size
#14-12 AWG
NEMA configuration
1-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español