Download document () of 20
We make what matters work*

7379

Eaton locking receptacle, #10-6 AWG, 50A, Industrial, 600 Vac, 250Vdc, Back wiring, Black, Single, Non-NEMA, Three-pole, Four-wire, Steel

General specifications

Product Name
Eaton Arrow Hart California standard locking receptacle
Catalog Number
7379
UPC
040893681696
Product Length/Depth
3.75 in
Product Height
2.38 in
Product Width
2.38 in
Product Weight
0.79 lb
Certifications
UL Listed
CSA certified

Product specifications

Special features
Safety grip locking flanged outlet
Type
Locking receptacle
Amperage Rating
50 A
Voltage rating
600 Vac, 250 Vdc
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Material
Steel
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.