Knowledge Search
Download document () of 20
We make what matters work*

740ASM

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 200W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
740ASM
UPC
662276386457
Product Length/Depth
8.75 in
Product Height
11.69 in
Product Width
8.19 in
Product Weight
6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Wattage
200W
Lamp type
Incandescent
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.