Download document () of 20
We make what matters work*

7410B

Eaton safety grip locking receptacle, #14-8 AWG, 20A, Industrial, 120/208V, Back and side wiring, Black, Single, Non-NEMA, Four-pole, Four-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
7410B
UPC
040893681474
Product Length/Depth
4.25 in
Product Height
2 in
Product Width
2 in
Product Weight
0.25 lb
Certifications
UL Listed

Product specifications

Special features
Safety grip locking flanged outlet
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
3ØY 120/208 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back and side
Number of wires
4
Non-grounding
Number of poles
Four-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
Non-NEMA
Torque rating
20 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.