Download document () of 20
We make what matters work*

7411C

Eaton safety grip locking plug, #16-12 AWG, 20A, Industrial, 120/208V, Back wiring, Gray, Safety grip, Non-NEMA, Four-pole, Four-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
7411C
UPC
040893678856
Product Length/Depth
4.25 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM
UL Listed

Product specifications

Special features
Safety grip locking receptacle
Type
Locking plug
Amperage Rating
20A
Voltage rating
3ØY 120/208 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back
Number of wires
4
Non-grounding
Number of poles
Four-pole
Color
Gray
Cord diameter
0.63-1.16 in (15.9-29.4 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
Non-NEMA
Torque rating
14-16 lbf-inch
Design type
Standard locking plug
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.