Knowledge Search
Download document () of 20
We make what matters work*

741ASMRSWFL

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Wide optical distribution, Shock mount, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741ASMRSWFL
UPC
662276386549
Product Length/Depth
10.06 in
Product Height
12.69 in
Product Width
8.88 in
Product Weight
10.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Wattage
300W
Lamp type
Incandescent
Optical distribution
Wide
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass
Special features
Shock mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.