Download document () of 20
We make what matters work*

741C2072

Eaton Distribution parts. Current transformer HF4B, 300A/1A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741C2072
EAN
5703498701323
Product Length/Depth
61 mm
Product Height
52 mm
Product Width
85.5 mm
Product Weight
0.475 kg
Compliances
RoHS conform

Product specifications

Opening width - min
40 mm
Opening height - min
25 mm
Nominal current
300 A
Number of inputs (primary)
1
Opening diameter
28 mm
Opening height - max
25 mm
Secondary current input
1 A
Secondary rated apparent power
7.5 VA
Opening width - max
40 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.