Download document () of 20
We make what matters work*

741F0029

Eaton Distribution parts. Current transformer HF6, 3000A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741F0029
EAN
5703498701866
Product Length/Depth
149 mm
Product Height
52 mm
Product Width
158 mm
Product Weight
2.515 kg
Compliances
RoHS conform

Product specifications

Opening width - min
110 mm
Opening height - min
56 mm
Nominal current
3000 A
Number of inputs (primary)
1
Opening diameter
55 mm
Opening height - max
56 mm
Secondary current input
5 A
Secondary rated apparent power
30 VA
Opening width - max
110 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.