Knowledge Search
Download document () of 20
We make what matters work*

741SM

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741SM
UPC
662276386556
Product Length/Depth
10.06 in
Product Height
12.69 in
Product Width
8.88 in
Product Weight
19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Wattage
300W
Lamp type
Incandescent
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.