Download document () of 20
We make what matters work*

7420

Eaton die cast aluminum receptacle cover, Self-closing, 1.38-1.56" face diameter, Surface mount, Gray, Standard receptacle, Wet, Die-cast aluminum, Single-gang, Vertical

General specifications

Product Name
Eaton receptacle cover
Catalog Number
7420
UPC
040893031606
Product Length/Depth
1.485 in
Product Height
4.867 in
Product Width
3.429 in
Product Weight
0.38 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing, 1.38-1.56" face diameter
Type
Single receptacle cover
Cutout
Standard receptacle
Orientation
Vertical
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Die cast aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.