Download document () of 20
We make what matters work*

7429N

Eaton safety grip locking plug, #16-12 AWG, 15A, Industrial, 125V, Auto grip, ML1, Two-pole, Two-wire, Phenolic

General specifications

Product Name
Eaton Arrow Hart midget locking plug
Catalog Number
7429N
UPC
040893031736
Product Length/Depth
1.16 in
Product Height
0.84 in
Product Width
1.16 in
Product Weight
0.05 lb
Certifications
cULus Listed
Federal Specification Classification 6233 01

Product specifications

Special features
Midget locking
Type
Locking plug
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Side
Number of wires
Non-grounding
2
Number of poles
Two-pole
Color
Black
Cord diameter
0.31-0.50 in (7.9-12.7 mm)
Material
Polarized nylon and phenolic
Operating temperature
-40 to 95 °C (-40 to 203 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
ML1
Torque rating
14 lbf-inch
Design type
Midget locking plug
Face/body material
Phenolic
Polarized nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.