Knowledge Search
Download document () of 20
We make what matters work*

744DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Non-insulated, Zinc die cast, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
744DC
UPC
784564003614
Product Length/Depth
7.92 in
Product Height
5.94 in
Product Width
7.92 in
Product Weight
2.86 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
90° angle
Insulator
Non-insulated
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.