Download document () of 20
We make what matters work*

7485

Eaton safety grip locking plug, #16-12 AWG, 15A, Industrial, 125/250V, Side wiring, Black, Midget, ML3, Three-pole, Three-wire, Phenolic

General specifications

Product Name
Eaton Arrow Hart midget locking plug
Catalog Number
7485
UPC
040893031880
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
CSA certified

Product specifications

Special features
Midget locking
Type
Locking plug
Amperage Rating
15A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Side
Number of wires
Non-grounding
3
Number of poles
Three-pole
Color
Black
Cord diameter
0.28-0.42 in (7.1-10.7 mm)
Material
Phenolic
Operating temperature
-40 to 95 °C (-40 to 203 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
ML3
Design type
Midget locking plug
Face/body material
Nylon
Phenolic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.